Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL374A

FL374A MCCB x250 kit Orion.Plus 300x800 mm

FL374A

MCCB x250 kit Orion.Plus 300x800 mm

Art No.:FL374A
prt.
EAN No.:

3250610671306

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9002
Height of installed product:300 mm
Width of installed product:800 mm
Quantity of steps in height:6
Quantity of section in width:1
Can be accessorized:no
Quantity of rails:1
European directive WEEE:not concerned
Protection class:isol.class I
  • FL374A
    FL374A MCCB x250 kit Orion.Plus 300x800 mm
    FL374A
  • FL374A MCCB x250 kit Orion.Plus 300x800 mm
All data is subject to errors and technical modifications.