Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL366A

FL366A Kit system MCB,  Orion.Plus,  200x400 mm

FL366A

Kit system MCB, Orion.Plus, 200x400 mm

Art No.:FL366A
prt.
EAN No.:

3250610671238

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Steel
Type of surface treatment:Sendzimir galvanized
Height of installed product:200 mm
Width of installed product:400 mm
Quantity of steps in height:4
Can be accessorized:no
Quantity of rails:1
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL366A
    FL366A Kit system MCB,  Orion.Plus,  200x400 mm
    FL366A
  • FL366A Kit system MCB,  Orion.Plus,  200x400 mm
All data is subject to errors and technical modifications.