FL364A
All data is subject to errors and technical modifications.
Art No.: | FL364A |
EAN No.: | 3250610671214 |
Pack qty.: | 1 prt. |
Colour: | RAL 9002 |
Height of installed product: | 150 mm |
Length: | 150 mm |
Width of installed product: | 600 mm |
Mounting accessories type: | Mounting frame |
accessorizable: | no |
Quantity of section in width: | 1 |
Quantity of rails: | 1 |
European directive RoHs: | voluntary compliance |
Protection class: | isol.class I |