Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL362A

FL362A Kit system MCB,  Orion.Plus,  150x400 mm

FL362A

Kit system MCB, Orion.Plus, 150x400 mm

Art No.:FL362A
prt.
EAN No.:

3250610671191

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Steel
Type of surface treatment:Sendzimir galvanized
Height of installed product:150 mm
Width of installed product:400 mm
Quantity of steps in height:3
Can be accessorized:no
Quantity of rails:1
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL362A
    FL362A Kit system MCB,  Orion.Plus,  150x400 mm
    FL362A
  • FL362A Kit system MCB,  Orion.Plus,  150x400 mm
All data is subject to errors and technical modifications.