FL347A
All data is subject to errors and technical modifications.
Art No.: | FL347A |
EAN No.: | 3250610671177 |
Pack qty.: | 1 prt. |
With hole: | yes |
Material: | Steel |
Enclosure material: | steel |
Material housing: | Steel |
Height of installed product: | 400 mm |
Length: | 800 mm |
Width of installed product: | 800 mm |
Quantity of section in width: | 1 |
European directive RoHs: | voluntary compliance |