Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL335A

FL335A Adj. ste. moun. plate Orion+ 334x295 mm

FL335A

Adj. ste. moun. plate Orion+ 334x295 mm

Art No.:FL335A
prt.
EAN No.:

3250610671115

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Colour:metallic
Material:Steel
Type of surface treatment:Sendzimir galvanized
Height of installed product:300 mm
Width of installed product:500 mm
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL335A
    FL335A Adj. ste. moun. plate Orion+ 334x295 mm
    FL335A
  • FL335A Adj. ste. moun. plate Orion+ 334x295 mm
All data is subject to errors and technical modifications.