Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL333A

FL333A Fix moun. plate,  Orion.Plus,  387x295 mm

FL333A

Fix moun. plate, Orion.Plus, 387x295 mm

Art No.:FL333A
prt.
EAN No.:

3250610671108

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Colour:metallic
Material:Steel
Type of surface treatment:Sendzimir galvanized
Height of installed product:300 mm
Width of installed product:500 mm
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL333A
    FL333A Fix moun. plate,  Orion.Plus,  387x295 mm
    FL333A
  • FL333A Fix moun. plate,  Orion.Plus,  387x295 mm
All data is subject to errors and technical modifications.