Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL325A

FL325A Adj. ste. moun. plate Orion+ 334x195 mm

FL325A

Adj. ste. moun. plate Orion+ 334x195 mm

Art No.:FL325A
prt.
EAN No.:

3250610671078

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Colour:metallic
Material:Steel
Type of surface treatment:Sendzimir galvanized
Height of installed product:200 mm
Width of installed product:500 mm
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL325A
    FL325A Adj. ste. moun. plate Orion+ 334x195 mm
    FL325A
  • FL325A Adj. ste. moun. plate Orion+ 334x195 mm
All data is subject to errors and technical modifications.