Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL258Z

FL258Z Thermostat,  quadro.system,  10 A 230 V AC

FL258Z

Thermostat, quadro.system, 10 A 230 V AC

Art No.:FL258Z
prt.
EAN No.:

3250619272580

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:RAL 7032
Depth of installed product:29 mm
Height of installed product:68 mm
Width of installed product:45 mm
European directive RoHs:voluntary compliance
Protection index IP:IP20
  • FL258Z
    FL258Z Thermostat,  quadro.system,  10 A 230 V AC
    FL258Z
  • FL258Z Thermostat,  quadro.system,  10 A 230 V AC
All data is subject to errors and technical modifications.