Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL256Z

FL256Z Heaters,  quadro.system,  150 W 230 V AC/D

FL256Z

Heaters, quadro.system, 150 W 230 V AC/D

Art No.:FL256Z
prt.
EAN No.:

3250619272566

Pack qty.:1 prt.
Technical Characteristics
System rated power:150 W
Colour:black
Depth of installed product:56 mm
Height of installed product:230 mm
Width of installed product:61 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP44
  • FL256Z
    FL256Z Heaters,  quadro.system,  150 W 230 V AC/D
    FL256Z
  • FL256Z Heaters,  quadro.system,  150 W 230 V AC/D
All data is subject to errors and technical modifications.