Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL255Z

FL255Z Heaters,  quadro.system,  80 W 230 V AC/DC

FL255Z

Heaters, quadro.system, 80 W 230 V AC/DC

Art No.:FL255Z
prt.
EAN No.:

3250619272559

Pack qty.:1 prt.
Technical Characteristics
System rated power:80 W
Colour:black
Depth of installed product:56 mm
Height of installed product:155 mm
Width of installed product:61 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP44
  • FL255Z
    FL255Z Heaters,  quadro.system,  80 W 230 V AC/DC
    FL255Z
  • FL255Z Heaters,  quadro.system,  80 W 230 V AC/DC
All data is subject to errors and technical modifications.