Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL253Z

FL253Z Heaters,  quadro.system,  30 W 230 V AC/DC

FL253Z

Heaters, quadro.system, 30 W 230 V AC/DC

Art No.:FL253Z
prt.
EAN No.:

3250619272535

Pack qty.:1 prt.
Technical Characteristics
System rated power:30 W
Colour:black
Depth of installed product:25 mm
Height of installed product:40 mm
Width of installed product:100 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP44
  • FL253Z
    FL253Z Heaters,  quadro.system,  30 W 230 V AC/DC
    FL253Z
  • FL253Z Heaters,  quadro.system,  30 W 230 V AC/DC
All data is subject to errors and technical modifications.