Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL230Z

FL230Z Fan filter quadro.system 20 W 150x150 mm

FL230Z

Fan filter quadro.system 20 W 150x150 mm

Art No.:FL230Z
prt.
EAN No.:

3250619272306

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Material:plastic
Type of surface treatment:Untreated
Depth of installed product:2 mm
Height of installed product:140 mm
Width of installed product:140 mm
European directive WEEE:not concerned
Protection index IP:IP54
  • FL230Z
    FL230Z Fan filter quadro.system 20 W 150x150 mm
    FL230Z
  • FL230Z Fan filter quadro.system 20 W 150x150 mm
All data is subject to errors and technical modifications.