Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL226Z

FL226Z Air grill,  quadro.system,  325x325 mm

FL226Z

Air grill, quadro.system, 325x325 mm

Art No.:FL226Z
prt.
EAN No.:

3250619272269

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:RAL 7035
Material:PC-ABS
Type of surface treatment:Untreated
Depth of installed product:33 mm
Height of installed product:325 mm
Width of installed product:325 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP54
  • FL226Z
    FL226Z Air grill,  quadro.system,  325x325 mm
    FL226Z
  • FL226Z Air grill,  quadro.system,  325x325 mm
All data is subject to errors and technical modifications.