Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL214Z

FL214Z Fan,  quadro.system,  32W 240 m3/h

FL214Z

Fan, quadro.system, 32W 240 m3/h

Art No.:FL214Z
prt.
EAN No.:

3250619272146

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Depth of installed product:121 mm
Height of installed product:250 mm
Width of installed product:250 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP54
  • FL214Z
    FL214Z Fan,  quadro.system,  32W 240 m3/h
    FL214Z
  • FL214Z Fan,  quadro.system,  32W 240 m3/h
All data is subject to errors and technical modifications.