Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL210Z

FL210Z Fan,  quadro.system,  20W 57 m3/h

FL210Z

Fan, quadro.system, 20W 57 m3/h

Art No.:FL210Z
prt.
EAN No.:

3250619272108

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Depth of installed product:71 mm
Height of installed product:150 mm
Width of installed product:150 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP54
  • FL210Z
    FL210Z Fan,  quadro.system,  20W 57 m3/h
    FL210Z
  • FL210Z Fan,  quadro.system,  20W 57 m3/h
All data is subject to errors and technical modifications.