Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAD312

HAD312 Load break switch  3P 125A

HAD312

Load break switch 3P 125A

Art No.:HAD312
prt.
EAN No.:

3250613140441

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Type of case:Fixed built-in
Number of poles:3 P
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380/415 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:125 A
Acceptable current rating with AC22 category B:125 A
Rated operational current in AC23 category A:125 A
Acceptable current rating with AC23 category B:125 A
Short-circuit current with gI-gG fuses:25 kA
Rated short-time withstand current Icw:2,75 kA
Rated short-time withstand current 1s:2,75 kA
Power loss per pole at In:7,1 W
Total power loss under IN:21,3 W
Interlockable:yes
Connection cross-sect. rigid cable:70mm²
type of connection:with screw
width available for insulation connection:95 mm²
Motor drive optional:no
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP20
  • HAD312
    HAD312 Load break switch  3P 125A
    HAD312
  • HAD312 Load break switch  3P 125A
All data is subject to errors and technical modifications.