Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAC308

HAC308 Load break switch 3P 80A

HAC308

Load break switch 3P 80A

Art No.:HAC308
prt.
EAN No.:

3250613140281

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Type of case:Fixed built-in
Number of poles:3 P
Type of pole:3 P
Reversing switch:no
Motor drive integrated:no
Frequency:50 Hz
Rated operational voltage Ue:380/415 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:80 A
Acceptable current rating with AC22 category B:80 A
Rated operational current in AC23 category A:80 A
Acceptable current rating with AC23 category B:80 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current Icw:1,5 kA
Rated short-time withstand current 1s:1,5 kA
Power loss per pole at In:2,4 W
Total power loss under IN:7,2 W
Interlockable:yes
Connection cross-sect. rigid cable:35mm²
type of connection:with screw
Motor drive optional:no
Standard text:IEC 60947-3
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP20
  • HAC308
    HAC308 Load break switch 3P 80A
    HAC308
  • HAC308 Load break switch 3P 80A
All data is subject to errors and technical modifications.