Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAB306

HAB306 Load break switch 3P 63A

HAB306

Load break switch 3P 63A

Art No.:HAB306
prt.
EAN No.:

3250613140267

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Type of case:Fixed built-in
Number of poles:3 P
Type of pole:3 P
Reversing switch:no
Motor drive integrated:no
Frequency:50 Hz
Rated operational voltage Ue:380/415 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21 category A:63 A
Rated operational current in AC21category B:63 A
Acceptable current rating with AC22 category A:63 A
Acceptable current rating with AC22 category B:63 A
Rated operational current in AC23 category A:40 A
Acceptable current rating with AC23 category B:40 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:1,26 kA
Contact rating with 400 V in AC1:41 kW
Power loss per pole at In:2,4 W
Total power loss under IN:7,2 W
Interlockable:yes
Connection cross-sect. rigid cable:16mm²
Type of connection:with screw
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP20
  • HAB306
    HAB306 Load break switch 3P 63A
    HAB306
  • HAB306 Load break switch 3P 63A
All data is subject to errors and technical modifications.