Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAB303

HAB303 Load break switch 3P 32A

HAB303

Load break switch 3P 32A

Art No.:HAB303
prt.
EAN No.:

3250613140243

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Type of case:Fixed built-in
Number of poles:3 P
Type of pole:3 P
Reversing switch:no
Motor drive integrated:no
Frequency:50 Hz
Rated operational voltage Ue:380/415 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:32 A
Acceptable current rating with AC22 category B:32 A
Rated operational current in AC23 category A:32 A
Acceptable current rating with AC23 category B:32 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current Icw:1,26 kA
Rated short-time withstand current 1s:1,26 kA
Power loss per pole at In:0,6 W
Total power loss under IN:1,8 W
Interlockable:yes
Connection cross-sect. rigid cable:16mm²
type of connection:with screw
Motor drive optional:no
Standard text:IEC 60947-3
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP20
  • HAB303
    HAB303 Load break switch 3P 32A
    HAB303
  • HAB303 Load break switch 3P 32A
All data is subject to errors and technical modifications.