Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HZI230

Art No.  Description Pack qty. 
HIC406AMotorized changeover switch 4P 63A 400V1 prt.
prt.
HIC408AMotorized changeover switch 4P 80A 400V1 prt.
prt.
HIC410AMotorized changeover switch 4P 100A 400V1 prt.
prt.
HIC412AMotorized changeover switch 4P 125A 400V1 prt.
prt.
HIC416AMotorized changeover switch 4P 160A 400V1 prt.
prt.
All data is subject to errors and technical modifications.