Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAE312

HAE312 Load break switch visible break. 3P 125A

HAE312

Load break switch visible break. 3P 125A

Art No.:HAE312
prt.
EAN No.:

3250613140311

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Type of case:Fixed built-in
Number of poles:3 P
Type of pole:3 P
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380/415 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:125 A
Acceptable current rating with AC22 category B:125 A
Rated operational current in AC23 category A:125 A
Acceptable current rating with AC23 category B:125 A
Short-circuit current with gI-gG fuses:65 kA
Rated short-time withstand current 1s:4 kA
Contact rating with 400 V in AC1:82 kW
Power loss per pole at In:4,6 W
Total power loss under IN:13,8 W
Interlockable:yes
Connection cross-sect. rigid cable:70mm²
Type of connection:with screw
Width available for insulation connection:95 mm²
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP20
  • HAE312
    HAE312 Load break switch visible break. 3P 125A
    HAE312
  • HAE312 Load break switch visible break. 3P 125A
All data is subject to errors and technical modifications.