Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HA966N

HA966N Load break switch visib.breaking 4P 400A

HA966N
HA966N Load break switch visib.breaking 4P 400A

Load break switch visib.breaking 4P 400A

Art No.:HA966N
prt.
EAN No.:

3250613119973

Pack qty.:1 prt.
Technical Characteristics
Type of order:Long thumb-grip
Type of case:Fixed built-in
Number of poles:4 P
Type of pole:4 P
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380/415 V
Rated insulation voltage:1000 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21 category A:400 A
Rated operational current in AC21category B:400 A
Acceptable current rating with AC22 category A:400 A
Acceptable current rating with AC22 category B:400 A
Rated operational current in AC23 category A:400 A
Acceptable current rating with AC23 category B:400 A
Cut off current:45 kA
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:9 kA
Nominal power under 440/500, 50Hz:220 kW
Nominal power under 660 V, 50 Hz:150 kW
Active power under 380/415 V, 50 Hz:220 kW
Contact rating with 400 V in AC1:263 kW
Power loss per pole at In:24,4 W
Total power loss under IN:38,7 W
Interlockable:yes
Connection cross-sect. rigid cable:1x240mm²
Type of connection:Terminal
Width available for insulation connection:185 mm²
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP00
  • HA966N
    HA966N Load break switch visib.breaking 4P 400A
    HA966N
  • HA966N
    No picture available
All data is subject to errors and technical modifications.