Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HA964N

HA964N Load break switch visib.breaking 4P 250A

HA964N
HA964N Load break switch visib.breaking 4P 250A

Load break switch visib.breaking 4P 250A

Art No.:HA964N
prt.
EAN No.:

3250613119966

Pack qty.:1 prt.
Technical Characteristics
Type of order:Long thumb-grip
Type of case:Fixed built-in
Number of poles:4 P
Type of pole:4 P
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380/415 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21 category A:250 A
Rated operational current in AC21category B:250 A
Acceptable current rating with AC22 category A:250 A
Acceptable current rating with AC22 category B:250 A
Rated operational current in AC23 category A:200 A
Acceptable current rating with AC23 category B:200 A
Cut off current:30 kA
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:9 kA
Nominal power under 440/500, 50Hz:140 kW
Nominal power under 660 V, 50 Hz:150 kW
Active power under 380/415 V, 50 Hz:110 kW
Contact rating with 400 V in AC1:164 kW
Power loss per pole at In:19 W
Total power loss under IN:76 W
Interlockable:yes
Connection cross-sect. rigid cable:150mm²
Type of connection:Terminal
Width available for insulation connection:120 mm²
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP00
  • HA964N
    HA964N Load break switch visib.breaking 4P 250A
    HA964N
  • HA964N
    No picture available
All data is subject to errors and technical modifications.