Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HA408

HA408 Load break switch visib.breaking 4P 200A

HA408
HA408 Load break switch visib.breaking 4P 200A

Load break switch visib.breaking 4P 200A

Art No.:HA408
prt.
EAN No.:

3250613114084

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Type of case:Fixed built-in
Number of poles:4 P
Type of pole:4 P
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380/415 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21 category A:200 A
Rated operational current in AC21category B:200 A
Acceptable current rating with AC22 category A:200 A
Acceptable current rating with AC22 category B:200 A
Rated operational current in AC23 category A:200 A
Acceptable current rating with AC23 category B:200 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:4 kA
Contact rating with 400 V in AC1:131 kW
Power loss per pole at In:5,8 W
Total power loss under IN:17,4 W
Interlockable:yes
Fixation type:DIN rail monting or back plate monting
Connection cross-sect. rigid cable:95mm²
Type of connection:Terminal
Width available for insulation connection:95 mm²
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP00
  • HA408
    HA408 Load break switch visib.breaking 4P 200A
    HA408
  • HA408
    No picture available
All data is subject to errors and technical modifications.