Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD098H

HYD098H Ring Lug D:12,8 3P/4P for cable 240mm²

HYD098H

Ring Lug D:12,8 3P/4P for cable 240mm²

Art No.:HYD098H
prt.
EAN No.:

3250613152772

Pack qty.:1 prt.
Technical Characteristics
Colour anti-kink sleeve:None
Material:Copper
Type of surface treatment:Tinned
Connection cross-sect. rigid cable:240 mm²
Connection cross-sect. flexible cable:240mm²
Conductor Size:240 mm²
European directive WEEE:concerned
Anti-kink sleeve:long
Protection index IP:IP4X
Isolated busbar:no
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Form:Ring shape
  • HYD098H
    HYD098H Ring Lug D:12,8 3P/4P for cable 240mm²
    HYD098H
  • HYD098H Ring Lug D:12,8 3P/4P for cable 240mm²
All data is subject to errors and technical modifications.