Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD095H

HYD095H Ring Lug D:10,5 3P/4P for cable 150mm²

HYD095H

Ring Lug D:10,5 3P/4P for cable 150mm²

Art No.:HYD095H
prt.
EAN No.:

3250613152741

Pack qty.:1 prt.
Technical Characteristics
Colour anti-kink sleeve:None
Material:Copper
Type of surface treatment:Tinned
Connection cross-sect. rigid cable:150mm²
Connection cross-sect. flexible cable:150mm²
Conductor Size:150 mm²
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Anti-kink sleeve:long
Protection index IP:IP4X
Isolated busbar:no
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Form:Ring shape
  • HYD095H
    HYD095H Ring Lug D:10,5 3P/4P for cable 150mm²
    HYD095H
  • HYD095H Ring Lug D:10,5 3P/4P for cable 150mm²
All data is subject to errors and technical modifications.