Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD033H

HYD033H Rear connexion H630 3P

HYD033H

Rear connexion H630 3P

Art No.:HYD033H
prt.
EAN No.:

3250613370237

Pack qty.:1 prt.
Technical Characteristics
Number of poles:3 P
Power loss per pole at In:8,8 W
Total power loss under IN:26,3 W
Type of accessory:Connection clamp
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYD033H
    HYD033H Rear connexion H630 3P
    HYD033H
  • HYD033H Rear connexion H630 3P
All data is subject to errors and technical modifications.