Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD023H

Art No.  Description Pack qty. 
HCD400HSwitch h630 3P 400A1 prt.
prt.
HCD630HSwitch h630 3P 630A1 prt.
prt.
HED250HMCCB h630 3P 70kA 250A LSI1 prt.
prt.
HED400HMCCB h630 3P 70kA 400A LSI1 prt.
prt.
HED630HMCCB h630 3P 70kA 630A LSI1 prt.
prt.
HHD400UMCCB h400 3P 25kA 400A TM1 prt.
prt.
HND250HMCCB h630 3P 50kA 250A LSI1 prt.
prt.
HND400HMCCB h630 3P 50kA 400A LSI1 prt.
prt.
HND400UMCCB h400 3P 50kA 400A TM1 prt.
prt.
HND630HMCCB h630 3P 50kA 630A LSI1 prt.
prt.
All data is subject to errors and technical modifications.