Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD013H

HYD013H Extended connection H630 4P collar

HYD013H

Extended connection H630 4P collar

Art No.:HYD013H
prt.
EAN No.:

3250613370121

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Power loss per pole at In:2 W
Total power loss under IN:6 W
Type of accessory:Connection clamp
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYD013H
    HYD013H Extended connection H630 4P collar
    HYD013H
  • HYD013H Extended connection H630 4P collar
All data is subject to errors and technical modifications.