Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD012H

HYD012H Spreader H400 4P collar

HYD012H

Spreader H400 4P collar

Art No.:HYD012H
prt.
EAN No.:

3250613370152

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Power loss per pole at In:1,2 W
Total power loss under IN:3,7 W
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYD012H
    HYD012H Spreader H400 4P collar
    HYD012H
  • HYD012H Spreader H400 4P collar
All data is subject to errors and technical modifications.