Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD010H

HYD010H Extended connection H400 4P collar

HYD010H

Extended connection H400 4P collar

Art No.:HYD010H
prt.
EAN No.:

3250613370114

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Power loss per pole at In:1,1 W
Total power loss under IN:3,4 W
Type of accessory:Connection clamp
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYD010H
    HYD010H Extended connection H400 4P collar
    HYD010H
  • HYD010H Extended connection H400 4P collar
All data is subject to errors and technical modifications.