Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD006H

HYD006H Collar term h400/h630 Al 4P 1x 95-240mm²

HYD006H

Collar term h400/h630 Al 4P 1x 95-240mm²

Art No.:HYD006H
prt.
EAN No.:

3250613370671

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Power loss per pole at In:4 W
Total power loss under IN:12 W
Tightening torque:25Nm
Connection cross-sect. rigid cable:35 / 240mm²
Connection cross-sect. flexible cable:35 / 240mm²
Cable Material:Cu / Al
Type of accessory:Connection clamp
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYD006H
    HYD006H Collar term h400/h630 Al 4P 1x 95-240mm²
    HYD006H
  • HYD006H Collar term h400/h630 Al 4P 1x 95-240mm²
All data is subject to errors and technical modifications.