Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD004H

HYD004H Collar terminal H400-H630 Cu 4P

HYD004H

Collar terminal H400-H630 Cu 4P

Art No.:HYD004H
prt.
EAN No.:

3250613370107

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Tightening torque:25Nm
Connection cross-sect. rigid cable:35 / 240mm²
Connection cross-sect. flexible cable:35 / 240mm²
Cable Material:Cu
Type of accessory:Connection clamp
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYD004H
    HYD004H Collar terminal H400-H630 Cu 4P
    HYD004H
  • HYD004H Collar terminal H400-H630 Cu 4P
All data is subject to errors and technical modifications.