Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYC353H

HYC353H PM Aux Term. 3wires(P160-250/h250..1000)

HYC353H

PM Aux Term. 3wires(P160-250/h250..1000)

Art No.:HYC353H
prt.
EAN No.:

3250613121501

Pack qty.:1 prt.
Technical Characteristics
Type of accessory:Supply cable
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYC353H
    HYC353H PM Aux Term. 3wires(P160-250/h250..1000)
    HYC353H
  • HYC353H PM Aux Term. 3wires(P160-250/h250..1000)
All data is subject to errors and technical modifications.