Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC051H

No picture available

UVR delayed h250-h630 24V DC

Art No.:HXC051H
prt.
EAN No.:

3250613369606

Pack qty.:1 prt.
Technical Characteristics
Delay off:yes
Rated operational voltage in DC:24 V
Inrush power absorbed:0,53 VA
Total power loss under IN:0,5 W
type of connection:with screw
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC051H
    No picture available
All data is subject to errors and technical modifications.