Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC024H

HXC024H Alarm contact 1NO+1NC 230V(h250...1600)

HXC024H

Alarm contact 1NO+1NC 230V(h250...1600)

Art No.:HXC024H
prt.
EAN No.:

3250613369521

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Rated operational voltage Ue:230 V
Rated operational voltage in DC:125 V
Total power loss under IN:3 W
Type of connection:with screw
Type of contacts:1 NO/NC
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC024H
    HXC024H Alarm contact 1NO+1NC 230V(h250...1600)
    HXC024H
  • HXC024H Alarm contact 1NO+1NC 230V(h250...1600)
All data is subject to errors and technical modifications.