Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC019H

HXC019H Undervolt. Release 200-240VDC(h250..630)

HXC019H

Undervolt. Release 200-240VDC(h250..630)

Art No.:HXC019H
prt.
EAN No.:

3250613111489

Pack qty.:1 prt.
Technical Characteristics
Delay off:no
Rated operational voltage in DC:24 V
Inrush power absorbed:0,56 VA
Total power loss under IN:2,4 W
type of connection:with screw
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC019H
    HXC019H Undervolt. Release 200-240VDC(h250..630)
    HXC019H
  • HXC019H Undervolt. Release 200-240VDC(h250..630)
All data is subject to errors and technical modifications.