Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC018H

HXC018H Undervolt. Release 100-120VDC(h250..630)

HXC018H

Undervolt. Release 100-120VDC(h250..630)

Art No.:HXC018H
prt.
EAN No.:

3250613111472

Pack qty.:1 prt.
Technical Characteristics
Delay off:no
Rated operational voltage in DC:24 V
Inrush power absorbed:0,56 VA
Total power loss under IN:1,2 W
type of connection:with screw
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC018H
    HXC018H Undervolt. Release 100-120VDC(h250..630)
    HXC018H
  • HXC018H Undervolt. Release 100-120VDC(h250..630)
All data is subject to errors and technical modifications.