Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC014H

HXC014H Undervolt. Release 200-240VAC(h250..630)

HXC014H

Undervolt. Release 200-240VAC(h250..630)

Art No.:HXC014H
prt.
EAN No.:

3250613369491

Pack qty.:1 prt.
Technical Characteristics
Delay off:no
Rated operational voltage Ue:200/240 V
Inrush power absorbed:2,8 VA
Total power loss under IN:2,8 W
type of connection:with screw
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC014H
    HXC014H Undervolt. Release 200-240VAC(h250..630)
    HXC014H
  • HXC014H Undervolt. Release 200-240VAC(h250..630)
All data is subject to errors and technical modifications.