Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC008H

HXC008H Shunt trip Release 110V DC(h250...1000)

HXC008H

Shunt trip Release 110V DC(h250...1000)

Art No.:HXC008H
prt.
EAN No.:

3250613111465

Pack qty.:1 prt.
Technical Characteristics
Rated operational voltage in DC:110 V
Inrush power absorbed:1,44 VA
Total power loss under IN:1,3 W
Type of connection:with screw
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC008H
    HXC008H Shunt trip Release 110V DC(h250...1000)
    HXC008H
  • HXC008H Shunt trip Release 110V DC(h250...1000)
All data is subject to errors and technical modifications.