Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC005H

Art No.  Description Pack qty. 
HCD400HSwitch h630 3P 400A1 prt.
prt.
HCD401HSwitch h630 4P 400A1 prt.
prt.
HCD630HSwitch h630 3P 630A1 prt.
prt.
HCD631HSwitch h630 4P 630A1 prt.
prt.
HCE800HSwitch h1000 3P 800A1 prt.
prt.
HCE801HSwitch h1000 4P 800A1 prt.
prt.
HCE970HSwitch h1000 3P 1000A1 prt.
prt.
HCE971HSwitch h1000 4P 1000A1 prt.
prt.
HEC040HMCCB h250 3P 70kA 40A LSI1 prt.
prt.
HEC041HMCCB h250 4P 70kA 40A LSI1 prt.
prt.
HEC125HMCCB h250 3P 70kA 125A LSI1 prt.
prt.
HEC126HMCCB h250 4P 70kA 125A LSI1 prt.
prt.
HEC250HMCCB h250 3P 70kA 250A LSI1 prt.
prt.
HEC251HMCCB h250 4P 70kA 250A LSI1 prt.
prt.
HED250HMCCB h630 3P 70kA 250A LSI1 prt.
prt.
HED251HMCCB h630 4P 70kA 250A LSI1 prt.
prt.
HED400HMCCB h630 3P 70kA 400A LSI1 prt.
prt.
HED401HMCCB h630 4P 70kA 400A LSI1 prt.
prt.
HED630HMCCB h630 3P 70kA 630A LSI1 prt.
prt.
HED631HMCCB h630 4P 70kA 630A LSI1 prt.
prt.
HEE800HMCCB h1000 3P 70kA 800A LSI1 prt.
prt.
HEE801HMCCB h1000 4P 70kA 800A LSI1 prt.
prt.
HEE970HMCCB h1000 3P 70kA 1000A LSI1 prt.
prt.
HEE971HMCCB h1000 4P 70kA 1000A LSI1 prt.
prt.
HHD400UMCCB h400 3P 25kA 400A TM1 prt.
prt.
HNC040HMCCB h250 3P 50kA 40A LSI1 prt.
prt.
HNC041HMCCB h250 4P 50kA 40A LSI1 prt.
prt.
HNC125HMCCB h250 3P 50kA 125A LSI1 prt.
prt.
HNC126HMCCB h250 4P 50kA 125A LSI1 prt.
prt.
HNC250HMCCB h250 3P 50kA 250A LSI1 prt.
prt.
HNC251HMCCB h250 4P 50kA 250A LSI1 prt.
prt.
HND250HMCCB h630 3P 50kA 250A LSI1 prt.
prt.
HND251HMCCB h630 4P 50kA 250A LSI1 prt.
prt.
HND251UMCCB h400 4P 50kA 250A TM1 prt.
prt.
HND400HMCCB h630 3P 50kA 400A LSI1 prt.
prt.
HND400UMCCB h400 3P 50kA 400A TM1 prt.
prt.
HND401HMCCB h630 4P 50kA 400A LSI1 prt.
prt.
HND401UMCCB h400 4P 50kA 400A TM1 prt.
prt.
HND630HMCCB h630 3P 50kA 630A LSI1 prt.
prt.
HND631HMCCB h630 4P 50kA 630A LSI1 prt.
prt.
HNE800HMCCB h1000 3P 50kA 800A LSI1 prt.
prt.
HNE801HMCCB h1000 4P 50kA 800A LSI1 prt.
prt.
HNE970HMCCB h1000 3P 50kA 1000A LSI1 prt.
prt.
HNE971HMCCB h1000 4P 50kA 1000A LSI1 prt.
prt.
HNG200UMCCB h250 3P 50kA 200A TM1 prt.
prt.
HNG250UMCCB h250 3P 50kA 250A TM1 prt.
prt.
All data is subject to errors and technical modifications.