Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC003H

HXC003H SHT trip Release 100-120VAC(h250...1000)

HXC003H

SHT trip Release 100-120VAC(h250...1000)

Art No.:HXC003H
prt.
EAN No.:

3250613369439

Pack qty.:1 prt.
Technical Characteristics
Rated operational voltage Ue:100/120 V
Inrush power absorbed:1,68 VA
Total power loss under IN:1,7 W
Type of connection:with screw
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC003H
    HXC003H SHT trip Release 100-120VAC(h250...1000)
    HXC003H
  • HXC003H SHT trip Release 100-120VAC(h250...1000)
All data is subject to errors and technical modifications.