HND400U
No picture available
MCCB h400 3P 50kA 400A TM
Art No.: | HND400U |
EAN No.: | 3250613349448 |
Pack qty.: | 1 prt. |
Type of order: | Toggle |
Type of case: | Fixed built-in |
Number of poles: | 3 P |
Type of pole: | 3P3D |
Complete device with protection unit: | yes |
Trip Unit: | TM A/A |
Integrated earth fault protection: | no |
Motor drive integrated: | no |
Frequency: | 50/60 Hz |
Rated operational voltage Ue: | 220/690 V |
Rated insulation voltage: | 800 V |
Rated impulse withstand voltage: | 8000 V |
With under voltage release: | no |
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2: | 50 kA |
Rated service breaking capacity Ics AC according IEC 60947-2: | 100 % |
Breaking capacity on 1 pole with 230 V NF 60947-2: | 51 kA |
Breaking capacity on 1 pole with 400 V NF 60947-2: | 9 kA |
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2: | 85 kA |
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2: | 85 kA |
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2: | 50 kA |
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2: | 45 kA |
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2: | 20 kA |
Thermal protection nob setting xIN: | 0,63/0,8/1 |
Correction factor of rating current for 2 devices placed side-by-side: | 1 |
Correction factor of rating current for 3 devices placed side-by-side: | 1 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 1 |
Correction factor of rating current for 6 devices placed side-by-side: | 1 |
Power loss per pole at In: | 25 W |
Power loss per pole at 0.63*In: | 9,9 W |
Power loss per pole at 0.8*In: | 16 W |
Total power loss under IN: | 75 W |
Total power loss at 0.63*In: | 29,8 W |
Total power loss at 0.8*In: | 48 W |
Tripmode: | TM |
time of response when opening: | 10 ms |
Electric endurance in number of cycles: | 1000 |
Number of mechanical operations: | 4000 |
Tightening torque: | 22Nm |
DIN rail mounting with optional adaptator: | no |
Connection cross-sect. rigid cable: | 35 / 240mm² |
Connection cross-sect. flexible cable: | 35 / 240mm² |
Connection: | Front connection |
type of connection: | Terminal |
Magnetic protection nob setting xIN: | 6/8/10/12 |
Range of the magnetic adjustment: | 2400/2800/3200/3600/4000/4400/4800 A |
Motor drive optional: | yes |
Category of use: | A |
Standard text: | IEC 60947-2 |
European directive RoHs: | voluntary compliance |
European directive WEEE: | concerned |
Protection index IP: | IP4X |
Altitude: | 2000 m |
Storage temperature: | -35 to 70 °C |
Air humidity protection: | for all climates |
- HND400UNo picture available
All data is subject to errors and technical modifications.