Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HND400H

Art No.  Description Pack qty. 
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.
HXC011HUndervolt. Release 24V DC(h250...630)1 prt.
prt.
HXC013HUndervolt. Release 100-120VAC(h250..630)1 prt.
prt.
HXC014HUndervolt. Release 200-240VAC(h250..630)1 prt.
prt.
HXC015HUndervolt. Release 380-450VAC(h250..630)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.
HXC051HUVR delayed h250-h630 24V DC1 prt.
prt.
HXC053HUVR delayed 500ms h250 110-120V AC1 prt.
prt.
HXC054HUVR delayed h250-h630 220-240V AC1 prt.
prt.
HXC055HUVR delayed h250-h630 380-415V AC1 prt.
prt.
HXD030HDirect rotary handle H400-H6301 prt.
prt.
HXD031HExtended rotary handle H400-H6301 prt.
prt.
HXD039HPadlock h400-h10001 prt.
prt.
HXD040HMotor operator h400-h630 24-48V DC1 prt.
prt.
HXD042HMotor operator H400-H630 100-240VAC1 prt.
prt.
HXD065HInterlocking wire type H400-H6301 prt.
prt.
HXD068HElec.interl Motor A h/P400-630-800-10001 prt.
prt.
HYD003HCollar terminal H400-H630 Cu 3P1 prt.
prt.
HYD005HCollar term h400/h630 Al 3P 1x 95-240mm²1 prt.
prt.
HYD007HCollar term h400/h630 Al 3P 2x 95-240mm²1 prt.
prt.
HYD010HExtended connection H400 4P collar1 prt.
prt.
HYD011HSpreader H400-H630 3P collar1 prt.
prt.
HYD019HInterphase barrier(h400...1600) 3/4P1 prt.
prt.
HYD021HTerminal cover h400-h630 3P long1 prt.
prt.
HYD023HTerminal cover H400-H630 3P spreader1 prt.
prt.
HYD025HTerminal cover H400-H630 3P short1 prt.
prt.
HYD027HTerminal cover _collar term. h400-630 3P1 prt.
prt.
HYD031HRear connexion H400 3P1 prt.
prt.
All data is subject to errors and technical modifications.