Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HED631H

Art No.  Description Pack qty. 
HBD631HRCD add on h630 4P 500A Idn adj1 prt.
prt.
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.
HXC011HUndervolt. Release 24V DC(h250...630)1 prt.
prt.
HXC013HUndervolt. Release 100-120VAC(h250..630)1 prt.
prt.
HXC014HUndervolt. Release 200-240VAC(h250..630)1 prt.
prt.
HXC015HUndervolt. Release 380-450VAC(h250..630)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.
HXD030HDirect rotary handle H400-H6301 prt.
prt.
HXD031HExtended rotary handle H400-H6301 prt.
prt.
HXD039HPadlock h400-h10001 prt.
prt.
HXD040HMotor operator h400-h630 24-48V DC1 prt.
prt.
HXD042HMotor operator H400-H630 100-240VAC1 prt.
prt.
HXD065HInterlocking wire type H400-H6301 prt.
prt.
HYD006HCollar term h400/h630 Al 4P 1x 95-240mm²1 prt.
prt.
HYD008HCollar term h400/h630 Al 4P 2x 95-240mm²1 prt.
prt.
HYD013HExtended connection H630 4P collar1 prt.
prt.
HYD015HSpreader H630 4P collar1 prt.
prt.
HYD019HInterphase barrier(h400...1600) 3/4P1 prt.
prt.
HYD022HTerminal cover h400-h630 4P long1 prt.
prt.
HYD024HTerminal cover H400-H630 4P spreader1 prt.
prt.
HYD026HTerminal cover H400-H630 4P short1 prt.
prt.
HYD028HTerminal cover _collar term. h400-630 4P1 prt.
prt.
HYD034HRear connexion H630 4P1 prt.
prt.
All data is subject to errors and technical modifications.