HCD400H
No picture available
Switch h630 3P 400A
Art No.: | HCD400H |
EAN No.: | 3250613363093 |
Pack qty.: | 1 prt. |
Type of order: | Toggle |
Type of case: | Fixed built-in |
Number of poles: | 3 P |
Type of pole: | 3 P |
Reversing switch: | no |
Trip Unit: | SWITCH |
Motor drive integrated: | no |
Frequency: | 50/60 Hz |
Rated operational voltage Ue: | 220/690 V |
Rated insulation voltage: | 800 V |
Rated impulse withstand voltage: | 8000 V |
Rated operational current in AC21: | 400 A |
Rated short-time withstand current Icw: | 5 kA |
Rated short-time withstand current 0.3S: | 5 kA |
Correction factor of rating current for 2 devices placed side-by-side: | 1 |
Correction factor of rating current for 3 devices placed side-by-side: | 1 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 1 |
Correction factor of rating current for 6 devices placed side-by-side: | 1 |
Power loss per pole at In: | 20,8 W |
Total power loss under IN: | 62,4 W |
time of response when opening: | 10 ms |
Electric endurance in number of cycles: | 4500 |
Number of mechanical operations: | 15000 |
Interlockable: | yes |
Toggle colour: | Black |
Tightening torque: | 22Nm |
Connection cross-sect. rigid cable: | 35 / 240mm² |
Connection cross-sect. flexible cable: | 35 / 240mm² |
type of connection: | Terminal |
Motor drive optional: | yes |
Category of use: | A |
Standard text: | IEC 60947-3 |
European directive RoHs: | voluntary compliance |
European directive WEEE: | concerned |
Protection index IP: | IP4X |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 3 |
Altitude: | 2000 m |
Storage temperature: | -35 to 70 °C |
Air humidity protection: | 85% / 50°C |
- HCD400HNo picture available
All data is subject to errors and technical modifications.