Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HBD631H

HBD631H RCD add on h630 4P 500A Idn adj

HBD631H

RCD add on h630 4P 500A Idn adj

Art No.:HBD631H
prt.
EAN No.:

3250613121167

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Frequency:50/60 Hz
Rated operational voltage Ue:220/415 V
Rated insulation voltage:500 V
Rated impulse withstand voltage:6000 V
Rated residual operating current:30/100/300 mA/1/3/6 A
Power loss per pole at In:8 W
Total power loss under IN:24 W
Connection cross-sect. rigid cable:240 mm²
Rated fault current adjustable:yes
Delay adjustable:yes
Time delay of residual current:0/0,06/0,15/0,3/0,5/1 s
Standard text:IEC 60947-2
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Residual current type:A
  • HBD631H
    HBD631H RCD add on h630 4P 500A Idn adj
    HBD631H
  • HBD631H RCD add on h630 4P 500A Idn adj
All data is subject to errors and technical modifications.