Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCCBs, trip-free switches and accessories h400-h630

Product Filters

Number of poles:Rated current:Rated service breaking capacity Ics AC according IEC 60947-2: 

MCCBs h400 3 pole 25 kA

HHD400U MCCB h400 3P 25kA 400A TM
HHD400U
Art No.  Description Pack qty. 
HHD400UMCCB h400 3P 25kA 400A TM1 prt.
prt.

MCCBs h400 3 pole 50 kA

No picture available
Art No.  Description Pack qty. 
HND400UMCCB h400 3P 50kA 400A TM1 prt.
prt.

MCCBs h400 4 pole 50 kA

HND401U MCCB h400 4P 50kA 400A TM
HND401U
Art No.  Description Pack qty. 
HND251UMCCB h400 4P 50kA 250A TM1 prt.
prt.
HND401UMCCB h400 4P 50kA 400A TM1 prt.
prt.

MCCBs h630 3 pole 50 kA

HND250H MCCB h630 3P 50kA 250A LSI
HND250H
Art No.  Description Pack qty. 
HND250HMCCB h630 3P 50kA 250A LSI1 prt.
prt.
HND400HMCCB h630 3P 50kA 400A LSI1 prt.
prt.
HND630HMCCB h630 3P 50kA 630A LSI1 prt.
prt.

MCCBs h630 4 pole 50 kA

HND251H MCCB h630 4P 50kA 250A LSI
HND251H
Art No.  Description Pack qty. 
HND251HMCCB h630 4P 50kA 250A LSI1 prt.
prt.
HND401HMCCB h630 4P 50kA 400A LSI1 prt.
prt.
HND631HMCCB h630 4P 50kA 630A LSI1 prt.
prt.

MCCBs h630 3 pole 70 kA

HED250H MCCB h630 3P 70kA 250A LSI
HED250H
Art No.  Description Pack qty. 
HED250HMCCB h630 3P 70kA 250A LSI1 prt.
prt.
HED400HMCCB h630 3P 70kA 400A LSI1 prt.
prt.
HED630HMCCB h630 3P 70kA 630A LSI1 prt.
prt.

MCCBs h630 4 pole 70 kA

HED251H MCCB h630 4P 70kA 250A LSI
HED251H
Art No.  Description Pack qty. 
HED251HMCCB h630 4P 70kA 250A LSI1 prt.
prt.
HED401HMCCB h630 4P 70kA 400A LSI1 prt.
prt.
HED631HMCCB h630 4P 70kA 630A LSI1 prt.
prt.

MCCBs h630 3 pole 70 kA LSI detachable

No picture available
Art No.  Description Pack qty. 
HED250Gh3 MCCB h630 3x250A Plug In 70kA1 prt.
prt.
HED400Gh3 MCCB h630 3x400A Plug In 70kA1 prt.
prt.

MCCBs h630 4 pole 70 kA LSI detachable

No picture available
Art No.  Description Pack qty. 
HED251Gh3 MCCB h630 4x250A Plug In 70kA1 prt.
prt.
HED401Gh3 MCCB h630 4x400A Plug In 70kA1 prt.
prt.

Base for detachable h630 MCCBs

HYD200H Plug-in Base h630 3P
HYD200H
Art No.  Description Pack qty. 
HYD200HPlug-in Base h630 3P1 prt.
prt.
HYD201HPlug-in Base h630 4P1 prt.
prt.

Trip-free switches h400-h630 3 pole

HCD630H Switch h630 3P 630A
HCD630H
Art No.  Description Pack qty. 
HCD400HSwitch h630 3P 400A1 prt.
prt.
HCD630HSwitch h630 3P 630A1 prt.
prt.

Trip-free switches h400-h630 4 pole

HCD401H Switch h630 4P 400A
HCD401H
Art No.  Description Pack qty. 
HCD401HSwitch h630 4P 400A1 prt.
prt.
HCD631HSwitch h630 4P 630A1 prt.
prt.

Settable add-on-block x250

HBD401H RCD add on h400 4P 400A Idn adj
HBD401H
Art No.  Description Pack qty. 
HBD401HRCD add on h400 4P 400A Idn adj1 prt.
prt.
HBD631HRCD add on h630 4P 500A Idn adj1 prt.
prt.

Auxiliary contacts

HXC021H AX contact 1NO+1NC 230VAC(h250...1600)
HXC021H
Art No.  Description Pack qty. 
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.

Shunt trips

HXC001H Shunt trip Release 24V DC(h250...1000)
HXC001H
Art No.  Description Pack qty. 
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.
HXC011HUndervolt. Release 24V DC(h250...630)1 prt.
prt.
HXC013HUndervolt. Release 100-120VAC(h250..630)1 prt.
prt.
HXC014HUndervolt. Release 200-240VAC(h250..630)1 prt.
prt.
HXC015HUndervolt. Release 380-450VAC(h250..630)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.

Delayed undervoltage releases

HXC054H UVR delayed  h250-h630 220-240V AC
HXC054H
Art No.  Description Pack qty. 
HXC051HUVR delayed h250-h630 24V DC1 prt.
prt.
HXC053HUVR delayed h250-h630 110-120V AC1 prt.
prt.
HXC054HUVR delayed h250-h630 220-240V AC1 prt.
prt.
HXC055HUVR delayed h250-h630 380-415V AC1 prt.
prt.

Direct rotary handle

HXD030H Direct rotary handle H400-H630
HXD030H
Art No.  Description Pack qty. 
HXD030HDirect rotary handle H400-H6301 prt.
prt.

Extended rotary handle

HXD031H Extended rotary handle H400-H630
HXD031H
Art No.  Description Pack qty. 
HXD031HExtended rotary handle H400-H6301 prt.
prt.

Padlock

HXD039H Padlock h400-h1000
HXD039H
Art No.  Description Pack qty. 
HXD039HPadlock h400-h10001 prt.
prt.

Motor operators

HXD040H Motor operator h400-h630 24-48V DC
HXD040H
Art No.  Description Pack qty. 
HXD040HMotor operator h400-h630 24-48V DC1 prt.
prt.
HXD042HMotor operator H400-H630 100-240VAC1 prt.
prt.

Interlocking

HXD065H Interlocking wire type H400-H630
HXD065H
Art No.  Description Pack qty. 
HXD065HInterlocking wire type H400-H6301 prt.
prt.
HXD066HInterlock front cover h6301 prt.
prt.
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.

Electrical interlock for motor type A

HXB069H Elec.interlock MotB(x/P/h250-h400..1000)
HXB069H
Art No.  Description Pack qty. 
HXD068HElec. interlock for Motor A (h400…1000)1 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.

Connection for auxiliaries

HYC250H PM Aux Term. panel(P160/250-h250..1000)
HYC250H
Art No.  Description Pack qty. 
HYC250HPM Aux Term. panel(P160/250-h250..1000)1 prt.
prt.
HYC352HPM Aux Term. 2wires(P160-250/h250..1000)1 prt.
prt.
HYC353HPM Aux Term. 3wires(P160-250/h250..1000)1 prt.
prt.

Collar terminals

HYD003H Collar terminal H400-H630 Cu 3P
HYD003H
Art No.  Description Pack qty. 
HYD003HCollar terminal H400-H630 Cu 3P1 prt.
prt.
HYD004HCollar terminal H400-H630 Cu 4P1 prt.
prt.
HYD005HCollar term h400/h630 Al 3P 1x 95-240mm²1 prt.
prt.
HYD006HCollar term h400/h630 Al 4P 1x 95-240mm²1 prt.
prt.
HYD007HCollar term h400/h630 Al 3P 2x 95-240mm²1 prt.
prt.
HYD008HCollar term h400/h630 Al 4P 2x 95-240mm²1 prt.
prt.

Extended connections

HYD010H Extended connection H400 4P collar
HYD010H
Art No.  Description Pack qty. 
HYD010HExtended connection H400 4P collar1 prt.
prt.
HYD011HSpreader H400-H630 3P collar1 prt.
prt.
HYD012HSpreader H400 4P collar1 prt.
prt.
HYD013HExtended connection H630 4P collar1 prt.
prt.
HYD014HSpreader H630 3P collar1 prt.
prt.
HYD015HSpreader H630 4P collar1 prt.
prt.

Interphase barrier

No picture available
Art No.  Description Pack qty. 
HYD019HInterphase barrier(h400...1600) 3/4P1 prt.
prt.

Terminal covers

HYD023H Terminal cover H400-H630 3P spreader
HYD023H
Art No.  Description Pack qty. 
HYD021HTerminal cover h400-h630 3P long1 prt.
prt.
HYD022HTerminal cover h400-h630 4P long1 prt.
prt.
HYD023HTerminal cover H400-H630 3P spreader1 prt.
prt.
HYD024HTerminal cover H400-H630 4P spreader1 prt.
prt.
HYD025HTerminal cover H400-H630 3P short1 prt.
prt.
HYD026HTerminal cover H400-H630 4P short1 prt.
prt.
HYD027HTerminal cover _collar term. h400-630 3P1 prt.
prt.
HYD028HTerminal cover _collar term. h400-630 4P1 prt.
prt.

Rear connections

HYD033H Rear connexion H630 3P
HYD033H
Art No.  Description Pack qty. 
HYD031HRear connexion H400 3P1 prt.
prt.
HYD032HRear connexion H400 4P1 prt.
prt.
HYD033HRear connexion H630 3P1 prt.
prt.
HYD034HRear connexion H630 4P1 prt.
prt.

Connection kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.

Ring lugs

HYD093H Ring Lug D:10 3P/4P for cable 120mm²
HYD093H
Art No.  Description Pack qty. 
HYD093HRing Lug D:10 3P/4P for cable 120mm²1 prt.
prt.
HYD095HRing Lug D:10,5 3P/4P for cable 150mm²1 prt.
prt.
HYD096HRing Lug D:10,5 3P/4P for cable 185mm²1 prt.
prt.
HYD097HRing Lug D:12,8 3P/4P for cable 185mm²1 prt.
prt.
HYD098HRing Lug D:12,8 3P/4P for cable 240mm²1 prt.
prt.
All data is subject to errors and technical modifications.