Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HNC040H

Art No.  Description Pack qty. 
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.
HXC011HUndervolt. Release 24V DC(h250...630)1 prt.
prt.
HXC013HUndervolt. Release 100-120VAC(h250..630)1 prt.
prt.
HXC014HUndervolt. Release 200-240VAC(h250..630)1 prt.
prt.
HXC015HUndervolt. Release 380-450VAC(h250..630)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.
HXC030HDirect rotary handle H2501 prt.
prt.
HXC039HPadlock H2501 prt.
prt.
HXC040HMotor operator h250 24V DC1 prt.
prt.
HXC042HMotor operator h250 230-240VAC1 prt.
prt.
HXC051HUVR delayed h250-h630 24V DC1 prt.
prt.
HXC053HUVR delayed 500ms h250 110-120V AC1 prt.
prt.
HXC054HUVR delayed h250-h630 220-240V AC1 prt.
prt.
HXC055HUVR delayed h250-h630 380-415V AC1 prt.
prt.
HYB010HStraight extension (x/P250) 4P1 prt.
prt.
HYB011HSpreader (x/P250-P250) 3P1 prt.
prt.
HYC003HCollar terminal H250 Cu 3P1 prt.
prt.
HYC010HExtended connection H250 4P collar1 prt.
prt.
HYC011HSpreader H250 3P collar1 prt.
prt.
HYC019HInterphase barrier h250 3/4P1 prt.
prt.
HYC021HTerminal cover H250 LSI 3P long1 prt.
prt.
HYC025HTerminal cover H250 3P short1 prt.
prt.
HYC027HTerminal cover for collar term. h250 3P1 prt.
prt.
HYC031HRear connexion H250 3P1 prt.
prt.
All data is subject to errors and technical modifications.